Monitor pressure in the complete drive system

With BSP pressure sensors

With our pressure sensors you monitor the pressure in the entire drive system. And benefit from easy handling and high accuracy. The large display and simple operating concept per VDMA means it is simple and quick to configure. At the same time the current system pressure is shown on the bright LED display. Since the display and electrical output can be turned into a position independent of the flange, Balluff pressure sensors can be installed flexibly while saving space.

Features

  • Binary switching outputs or analog output signals
  • With IO-Link for thorough diagnostics
  • Available up to –40 °C for handling demanding environments
Monitor pressure in the complete drive system
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.