Piston position measured through block cylinder wall

With BMP magnetic field positioning systems

With the non-contact and wear-free BMP magnetic field positioning system you can turn your non-magnetic block cylinder into an IIoT-capable drive system.

This absolute positioning system continuously and highly accurately detects the current piston position through the cylinder wall. And with IO-Link it opens up additional parameterization and diagnostic possibilities. In addition to the process data, you also obtain information about device status, operating temperature and current ambient conditions.

Features

  • Flexibility with modular concept: for a variety of cylinders over a total stroke of from 32 to 256 mm
  • Ready for Industry 4.0: Condition monitoring and predictive maintenance
  • Easy installation
Piston position measured through block cylinder wall
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.