Pneumatic drive technology now iiot-capable

With BMP magnetic field positioning systems

Turn a standard cylinder into an IIoT-capable pneumatic drive system with our BMP magnetic field positioning systems with IO-Link, which is compatible with virtually all cylinder types and takes up hardly any space. This absolute positioning system continuously and highly accurately detects the current piston position through the cylinder wall. The IO-Link interface gives you expanded parameter setting options and comprehensive diagnostic data. You also get information about the device status, operating temperature or current ambient conditions.

Features

  • Flexibility with modular concept: for a variety of cylinders over a total stroke of 32 to 256 mm
  • Reliable results: high linearity and repeat accuracy
  • Ready for Industry 4.0: Condition monitoring and predictive maintenance
Pneumatic drive technology now IIoT-capable
Find suitable products Download

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.