Ensure controlled movements

With BMF magnetic field sensors

Our magnetic field sensors reliably detect the end positions of the piston in pneumatic cylinders to ensure proper motion of the tire building machine. These sensors check the piston position without contact and wear-free. This makes them especially durable. In addition, you can install the magnetic field sensors directly in the cylinder slot. This ensures stable holding and makes them ideal for flush mounting in space-critical applications.

Features

  • Wide temperature range: –25…85 °C
  • IP67 protection
  • Easy to integrate with their short form factors
Ensure controlled movements
Find suitable products Downloads

Industry team

Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.