With BNI galvanically isolated sensor/actuator hubs
The solution
Our galvanically isolated sensor/actuator hubs ensure safety on the clamping fixture of the pneumatic workpiece holder. These IO-Link modules for safety applications permit applications up to PLd/SIL2 and are equally suited for connecting commonly available binary sensors and actuators.
The features
- Suitable for safety applications up to PLd/SIL2
- Low maintenance costs when service is needed – diagnosis is thorough and component replacement simple
- Cost savings thanks to uniform M12 single-ended cordsets
- Remote maintenance for reduced downtimes
- Saving in blocks by grouping and standardizing machine functions

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.