Checking for carrier presence
The solution
To detect the presence of a carrier on a load port, our space-saving through-beam and diffuse sensors are ideal. Their especially flat construction allows them to be ideally integrated. The minimal installation surface on the load port which is often no larger than the transport box, can then be simply maintained. This ensures that the machine only opens when a carrier has docked.
The features
- Very flat construction
- Space-saving
- Individual focus

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.