BNS01ZF - BNS 819-B05-R10-46-11

Back
Images
  • {{'Datenblatt'|local}}

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

  • Key features
    Dimension
    72 x 80 x 47 mm
    Housing material
    Aluminum, Anodized
    Number of switching positions
    5x Roller
    Version
    Snap contact
    Operating principle
    1-5. Switch position: Mechanical
    Continuous current
    1-5. Switch position: 5 A
    Rated operating voltage Ue
    1-5. Switch position: 250 V AC
    Installation
    Vertical
    Approach direction
    longitudinal, parallel to attachment surface
    Approach speed
    1-5. Switch position: 60 m/min
    Switch position spacing
    10 mm
    Connection type
    1-5. Switch position: Screw terminal
    Ambient temperature
    -5...85 °C
    IP rating
    IP67
    Approval/Conformity
    CE, CCC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BNS01ZF - BNS 819-B05-R10-46-11
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Manual
    German, English - 1.07 MB
    Product view
    0.01 MB