Non-contact detection of levels through the container wall
The solution
In wet chemistry you can ensure a frictionless process chain by using our capacitive sensors to verify the ideal level for acid, base and ultrapure water tanks. These reliably detect the level through up to 10 mm thick glass and plastic vessel walls. For highly conductive media such as acids, use our capacitive high-end sensors, which also mask out foam and build-up.
The features
- For acids, bases, ultrapure water and slurry
- Without by-passes

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.