Fieldbus modules up to 70 °C for all bus systems
The solution
Modules for use in steelworks with functional security up to 70 °C simplify your network topology. Regardless of which bus system you are using, our BNI fieldbus modules let you construct modular networks. And additionally available IO-Link versions make it possible to effectively and inexpensively wire all sensors.
The features
- Construct networks regardless of the controller manufacturer
- Protection class IP67
- Functionally safe up to 70 °C

Industry team
Do you have questions? Would you like a consultation? Our industry team looks forward to hearing from you.