BCC0HZ0 - BCC W323-W313-30-300-SW0434-010

Back
Images
  • {{'Datenblatt'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • Key features
    Cable
    Silicone welding spark resistant black, 1 m
    Connection 1
    M8x1-Female, angled, 3-pin, A-coded
    Connection 2
    M8x1-Male, straight, 3-pin, A-coded
    Number of conductors
    4
    Cable temperature, fixed routing
    -40...200 °C
    Cable temperature, flexible routing
    -25...200 °C
    Operating voltage Ub
    60 VDC / 60 VAC
    Rated current (40 °C)
    4.0 A
    Protection degree
    IP65/IP65
    Approval/Conformity
    CE, cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Declaration of Conformity
    All languages - 0.22 MB
    Product view
    0.44 MB