Optical Laser Precision Sensor

Optical Laser Precision Sensor
Optical Laser Precision Sensor

Object detection of the highest level

Reliably detecting the smallest details has always been a major challenge. This is where the new BOS 21M photoelectric high precision laser sensor from the product family of diffuse sensors with background suppression shows its class-leading performance. It impresses with outstanding precision in all detection tasks and further proves itself with numerous useful additional features.

Product finder

Different detection and processing modes enable you to detect even complicated objects with exactness. And when other sensors reach their limits, the laser precision sensor handles even complex applications with confidence.

Two different sensor modes can be selected.
In background suppression mode, the sensor is taught to detect the object, which is done with high precision.
In background processing mode, the background is learned and objects in front of the background are detected. This means the BOS 21M HPL reliably detects highly reflective or shiny parts.

Thanks to these two sensor modes you always achieve the maximum precision and reliability. By using IO-Link, you can simply switch over to the best and most reliable detection method for the task at hand.

If you are using the sensor in critical environments with much stray light, the intelligent ambient light suppression provides for even greater improvement. The sensor uses this function to reliably filter out interference and ambient light, so that false switching and the resulting equipment stoppage can be prevented.

Features

  • Extremely precise object detection even in difficult conditions
  • Background suppression/background evaluation selectable
  • Intelligent data pre-processing in the sensor
  • Smart, efficient diagnostics

Product brief (PDF file)

Contact

Contact