Monitor pressure during the process

Plug-n-play for pressure sensors

The solution

With the Balluff IO-Link pressure gauge, the pressure is monitored during production right where the action takes place. IO-Link technology eliminates need for expensive shield cable runs and transfers information to the controller in digital format-- in desired units such as psi or bar. IO-Link also eliminates need for special software or interfaces to parametrize the sensor when it is first installed or when replaced. Through automatic parameterization feature, the controller directly download the correct set of parameters when it detects the changes in the sensor.

Automated pressure monitoring in the packaging industry
Find suitable products Download

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.