Tracking pallets in warehouse

Contact-free identification with mobile devices

The solution

Finding the right pallet where thousands of SKUs are managed on a daily basis is sometimes overwhelming and challenging. Balluff's Radio Frequency Identification (RFID) technology can do a lot more than simply tracking the packages. With RFID on board, several important pieces of information can be tracked in addition to the location of the pallet and type of goods. This additional information can be helpful for efficient operations of the warehouse. This information can be pallet arrival departure times, manufacturing dates of the products on the pallet- so that they could be arranged properly for disbursement before the goods expire, genealogical information about the production and more.

The features

  • Reliable even under changing formats
  • Portable units for high flexibility
Contact-free identification in the packaging industry
Find suitable products Downloads

Contact us

Have any questions? Please give us a call or send us an email. We look forward to hearing from you.