Correct roll position at the winder and unwinder
The solution
Are you looking for a solution for optimal winding? Then our BTL magnetostrictive linear position sensors are the right choice. They are used wherever high reliability and accuracy are required, and also guarantee the highest precision when winding coils during cold rolling. For example by guiding the pressure roller as a function of the roll diameter.
The features
- Contact-free and therefore wear-free
- IP67 protection against contamination

Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.