Measure speed and detect direction of rotation

Measure speed and detect direction of rotation

Operation free of interference with high uptime

The solution

The extended temperature range of the inductive BES standard sensors ensures operation free of interference: They measure shaft speeds in the plant construction at temperatures down to –40 °C. Two sensors are sufficient for measuring the speed, detecting the direction of rotation and reliably protecting the equipment from overspeed.

The features

  • Easy installation thanks to high switching distance
  • Operation free of interference thanks to extended temperature range
  • High equipment uptime thanks to contact-free detection
  • Insensitivity to contamination means no additional protection measures are required
Measure speed and detect the direction of rotation of shafts in plant engineering using inductive standard sensors
Downloads
> Solutions for Drive Technology [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.