Exact positioning of a tool pivoting system

Exact positioning of a tool pivoting system

High-accuracy position with direct axis feedback

The solution

Balluff's magnetically-coded angle measurement system integrated into the direct-drive torque motor makes it possible to precisely position the tool pivoting system. Electrical power, coolant lines, and data cables can pass through the large hollow shaft inside the encoder ring, where they are better protected and subjected to reduced stress from rotational twisting.

The features

  • Compact sensor head fits into small recess
  • Ideal for hollow shafts applications thanks to large inside diameter
  • Simple installation and high encoder confidence thanks to generous gap tolerance between sensor and ring
Positioning the tool pivoting system in the torque motor
Downloads
> Solutions for Drive Technology [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.