Short-stroke linear direct drives

Short-stroke linear direct drives

Compact, high-precision magnetic linear encoder systems

The solution

Balluff's precision-encoded absolute magnetic tape scale can be attached to the underside of moving slides, to be read by the encoder read head. In this configuration, the electronics head is stationary and the tape is moving, eliminating the need for cumbersome cable drag chains, saving space and reducing costs.

The measurement signal is available upon system is power-up, so no homing or reference run is required to acquire actual position.

The features

  • Compact, space-saving components with high size-to-stroke ratio
  • Absolute position indication, even after power-up
Linear direct drive for short strokes
Downloads
> Solutions for Drive Technology [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.