Erect and align hydraulic artificial lifts

Erect and align hydraulic artificial lifts

Precise alignment of artificial lifts over the borehole

The solution

Hydraulic artificial lifts need to be placed precisely over the borehole so that side loads and component wear are minimized as much as possible. Balluff's inclination sensors offer non-contact angle measurement for precise vertical alignment in multiple axes. The sensors operate by measuring the deviation from horizontal, up to 360° (one complete rotation).

The features

  • Mounts directly on the equipment to be aligned
  • Space-saving and robust, well-suited to outdoor conditions
  • Fluid-based and MEMS technologies available to suit moderate to high accuracy requirements
Energy, oil/gas extraction, aligning oil pumps
Download
> Balluff in the Energy Industry [PDF] > Micropulse Advantage [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.