Fast configuration of parameters

Fast configuration of parameters

With easy handling and in a space-saving manner

The solution

With their large display and a simple operating concept in accordance with VDMA, Balluff BSP pressure sensors are simple and quick to configure. Since the display and electrical output can be turned into a position independent of the flange, Balluff pressure sensors can be installed flexibly and in a space-saving manner.

The features

  • Compact housing design
  • Local pressure display
  • Binary switching outputs
  • Analog output signals – also with IO-Link
  • Optionally up to –40 °C
Fast configuration of parameters
Download
> Balluff in the Energy Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.