Monitor the fill levels of oil and coolant

Monitor the fill levels of oil and coolant

Maintain reliability for your gearbox, hydraulic systems, and cooling systems

The solution

Optimum fill levels should always be maintained in the expansion tanks gearboxes, hydraulic systems, and cooling systems. Balluff's capacitive level sensors detect the maximum and minimum fill levels without direct contact to the media, either through the container wall or with the help of mounting adapters. They can also be installed in the oil pan as a leak sensor and will reliably report the presence of oil where it shouldn't be.

The features

  • Rigorous destructive testing and design ensures reliability
  • Non-contact level detection through plastic container walls
  • Versions to detect oil- or water-based fluids
Energy, wind power, monitoring the fill levels of oil and coolant
Download
> Balluff in the Energy Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.