Checking the presence of the container for secure filling

Checking the presence of the container for secure filling

Checking the presence of the container for secure filling

The solution

To be able to fill milk products such as yogurt or café latte in containers, the container must first be detected. The BUS ultrasonic sensor from Balluff detects from above if the container is present. Only then is the product filled.

Features

  • Can be used with pressures up to 6 mbar
  • PTFE membrane provides aggressive media protection
  • Stainless steel housing
  • Digital display with direct measurement value output
Checking the presence of the container for secure filling
Downloads
> Packaging, Foods and Beverages [PDF] > Washdown Select [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.