Liquid detection in transparent bottles

Liquid detection in transparent bottles

Liquid detection in transparent bottles

The solution

BGL fork sensors from Balluff detect all liquids with a water content of over 15%, with the help of infrared light. They reliably detect levels through transparent container walls. Our fork sensors are available in stainless steel with Ecolab and IP69K certifications.

Features

  • Fast, reliable inspection
  • High output rate
  • Also suitable for liquids in small, transparent hoses with a small diameter (≤ 6 mm)
  • High process reliability
  • Compact housing
  • No adjusting required since the emitter and receiver are already aligned
Liquid detection in transparent bottles
Downloads
> Packaging, Foods and Beverages [PDF] > Washdown Select [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.