Verifying stack height on the pallet
The solution
The BOD photoelectric distance sensors check pallet heights with extraordinary accuracy, even over longer distances. The sensor is versatile thanks to a settable measuring range and its flexibility with different pallet heights.
Features
- Reliable regardless of material or surface properties
- Parameterization and diagnostics functions via IO-Link
- Simple, intuitive operation with keys and display
- Maximum protection with Laser Class 1
- Long service life thanks to rugged housing with higher enclosure ratings