Forming composite materials

Forming composite materials

High repeatability in forming composite materials

The solution

In the production of components made of carbon fiber reinforced plastic (CFRP), uniform pressure on the carbon fibers woven into mats is of central importance for an optimum result. Micropulse linear position sensors ensure uniform shaping of the finished parts by guaranteeing consistent pressure with every press-fitting process.

The features

  • Temperature rated up to 100°C
  • High repeat accuracy
  • Works with multiple position magnets to allow monitoring of both sides of the press
Monitoring press parallelism of particleboard systems
Downloads
> Solutions for Hydraulics Systems [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.