Setting the roll gap

Setting the roll gap

Outstanding accuracy during hot or cold rolling

The solution

Our BTL magnetostrictive linear position sensor in IP69K ensures precise operation during hot or cold rolling: The linear position sensor maintains the set roll gap with high accuracy. It is vacuum-sealed and does not require any additional protection even when there is continuous water cooling of the rolling stand.

The features

  • Outstanding accuracy for precise work
  • Stainless steel housing for tough applications
  • Vacuum sealed, even during constant water cooling
Setting hot and cold rolling
Downloads
> Solutions for Hydraulics Systems [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.