Ensure carriers are present when needed

Ensure carriers are present when needed

Carriers are reliably detected regardless of material

The solution

Ensure that processes are not stopped because the carrier stack was depleted with Balluff's leading edge technology sensors. Balluff capacitive sensors and micro-optic MICROmote photoelectric sensors reliably monitor stack heights regardless of material, color, surface, or transparency. Capacitive sensors inherently detect any object regardless of material composition in close proximity. Micro-optic photoelectric sensors with miniature housings can be mounted in space limited areas. The remote amplifiers available for both sensing technologies allow for remote setup, multi-functionality, and visual feedback of what the sensor is seeing.

The features

  • The right sensing technology for the application
  • Visual feedback for set-up and diagnostics
  • Miniature designs
Life science, detecting and tracing objects, monitoring stack heights
Download
> Solutions for Life Science [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.