Controlling hydraulic presses

Controlling hydraulic presses

Monitor shut height & ram position with magnetostrictive linear position sensors

The solution

Hydraulic presses reach their nominal force over the entire stroke length. Our BTL magnetostrictive linear position sensors reliably handle position monitoring.

The position magnet is applied to the ram with the position measuring element mounted to a stationary part of the press. The system is resistant to mechanical shocks that may occur. In this way, the high precision and update rates enable you to have optimum machine use.

The features

  • Reliable position monitoring
  • Resistant to mechanical shocks
  • Optimum machine use via high measured value precision and update rate
Metal machining, control hydraulic presses
Download
> Automation in Metalworking [PDF] > Progressive Die Protection for Tool Rooms [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.