Monitoring end stop positions

Monitoring end stop positions

Reliably checking linear travel of machine components

The solution

When trying to check the travel of machine shafts, you have two options: Classic applications utilize BNS mechanical position switches requiring physically switching the sensor or utilizing contactless BES inductive sensors.

Newer applications utilize our incremental BML magnetic encoder, the sensor signals are sometimes also used for reference point runs.

The features

  • Physically or contactlessly check travel of machine shafts
  • Use of the sensor signals for the reference point travel with an incremental magnetic encoder
Metal machining, commissioning of machine controllers
Download
> Automation in Metalworking [PDF] > Flexibility for Machine Tools [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.