Monitoring sheet metal thicknesses

Monitoring sheet metal thicknesses

Reliably check sheet feed or double-blank detection

The solution

BAW inductive distance sensors prevent the incorrect delivery with sheet material.

They monitor whether sheets are double fed and detect the sheet thickness. A continuous output signal or IO-Link is available for this purpose. Depending on the application, requirements for precision and sheet mounting type, one or two sensors are used used mounted from the side, the top or the bottom.

The features

  • No incorrect delivery with sheet material
  • Continuous output signal (e.g.. 0…10 V) or IO-Link
  • One or two sensors depending on the use, precision requirements and mounting type of the sheet
Metal machining, checking sheet thickness
Download
> Automation in Metalworking [PDF] > Progressive Die Protection for Tool Rooms [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.