Monitoring conditions in welding equipment

Monitoring conditions in welding equipment

Monitoring conditions in welding equipment

The solution

Our weld-immune sensors and cables offer you process security for welding environments, so that you can reliably monitor clamping states. This is especially relevant when protective devices for the sensors are not possible or not allowed to be used.

We also offer weld field immune induc- tive sensors for installation directly near welding tongs or electrodes.

The features

  • High functional reliability thanks to robust steel housing
  • Extremely long service life thanks to special PTFE coating
  • Ideally suited for applications with changing objects (steel, aluminum, brass, copper)
  • Compact form factors for easy installation and integration
Monitoring conditions in welding equipment
Downloads
> Balluff in the Automotive Industry [PDF] > Weld Select [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.