Reliably detect stamped parts on slides

Reliably detect stamped parts on slides

Reliably detect stamped parts on slides

The solution

When press parts slide from the belt into stack nests or transport containers, our inductive sensors are ideal for checking the presses, because with a capture range of up to 300 mm they can monitor the entire slide width. This gives you certainty that nothing is left behind which could damage the tool.

Another benefit: use a potentiometer or teach-in button to set the switching distance of up to 30 mm.

The features

  • Contact-free and therefore wear-free
  • Insensitive to contamination, short-circuit protected
  • Extremely repeatable and highly reliable
  • For metal objects
Reliably detect stamped parts on slides
Downloads
> Balluff in the Automotive Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.