Detect cracks in formed parts

Detect cracks in formed parts

Detect cracks in formed parts

The solution

To detect process-related cracks in formed parts immediately after the part is produced, our intelligent SmartCamera is the ideal solution. It sees even the smallest irregularities or checks bore holes and punch-outs absolutely. This 100 % inspection means you can reliably avoid sacrifices in quality or follow-on costs from rework and complaints.

The user interface is operator-friendly and simple to configure.

The features

  • Simple operation and use of industry standards (Halcon)
  • Software, library, manual and online help integrated in the unit
  • Control and image data can be passed on over a separate network
  • Available as IO or fieldbus variant
Detect cracks in formed parts
Downloads
> Balluff in the Automotive Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.