Reliably detect parts in harsh conditions

Reliably detect parts in harsh conditions

Reliably detect parts in harsh conditions

The solution

The Plunger Probe is ideal for checking the presence of workpieces and their positions within the presses with extreme reliability by using an inductive sensor. With a plunger tip of hardened steel, these are designed for constant contact with the workpiece. Also, the sensor is not damaged if the plunger is fully compressed once in a while. You can trigger the sensor over the entire stroke range of the plunger.

The features

  • Three spring tensions available: low, medium, high
  • Maximum flexibility with a variety of sizes and four plunger styles
  • Two-part housing for simple cleaning and maintenance
  • Precise setting of the switchpoint
Reliably detect parts in harsh conditions
Downloads
> Balluff in the Automotive Industry [PDF] > Plunger Probe [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.