Monitor pressures in injection molding

Monitor pressures in injection molding

Monitor pressures in injection molding

The solution

Our rugged pressure sensors ensure the correct pressure of the hydraulic fluid in injection molding and contribute, for example, to perfect closing of the platen. Securely protected in the stainless steel housing, they handle reliable pressure monitoring in the hydraulic cylinder. And using IO-Link, they relay their values to the controller and let it readjust with precision. Our pressure sensors thereby support high production quality.

The features

  • Flexible installation with rotating display and connection housing
  • Wide application range thanks to expanded temperature range up to 125 °C
  • Pressures up to 600 bar
  • Process-oriented installation
Monitor pressures in injection molding
Downloads
> Balluff in the Automotive Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.