Format change – ensuring right line parameters for the production

Format change – ensuring right line parameters for the production

Automatic identification of formatting tools

The solution

For reliable production in modern manufacturing plants including packaging and phamaceuticals, the right tools must be available at the right time and at the right place. This can be easily ensured with our Industrial RFID (radio frequency based identification) systems with read-write processing heads. Balluff's BIS M systems enable fast data transfer at large write/read distances. Using automatic identification, you can monitor all format changes without any problems and thereby ensure process reliability and uptime.

The benefits

  • Automated monitoring of format change on production line
  • Robust thanks to contact-free operation
  • Short setup times with fast data transfer
  • Flexibility in mounting with long distance read/write operation without compromising speed
Formatting tool identification in the packaging industry
Download
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.