Precise monitoring of tilt movements

Precise monitoring of tilt movements

Precise monitoring of tilt movements

Balluff inclination sensors reliably monitor the tilt movements of the conveyor belt. This allows the belt to be accurately guided when it is moved for the subsequent work steps. The inclination sensors guarantee a high accuracy of 0.1° and very low temperature drift.

Features

  • Precise position monitoring
  • Extended temperature range –40 to 85 °C
Precise monitoring of tilt movements
Downloads
> Plastics, Rubber and Tires
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.