Invasive or direct level detection

Invasive or direct level detection

Level detection in direct contact to media

The solution

In the semiconductor industry level detection in direct contact with media is not a preferred method. However in waste tank level applications direct contact is not an issue. Balluff offers the widest variety of capacitive sensors and mounting methods in the market. Complete Teflon (PTFE) sensors with Teflon switch wells would be the ideal solution for this application. Balluff's hybrid capacitive technology offers the most reliable solution as it would ignore the filming and material build up on the sensor and switch well.

The features

  • Hybrid capacitive technology
  • Housings available in Teflon
  • Filming and material buildup compensation
Reliably detect highly conductive process fluids
Download
> Solutions for the Semiconductor Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.