Balluff's magnetically coded position and angle measurement systems can ensure precise positioning so that wafers are in the correct position during manufacturing. Available in either linear or rotary configurations, the sensing tape and head are incredibly compact providing versatility in mounting. In addition, output signals are available as either incremental or absolute supporting high dynamic position or angle measurement tasks in real-time systems.