Position detection with inductive sensors

Position detection with inductive sensors

The shortest fully-integrated inductive sensors on the market

The solution

Balluff's miniature inductive sensors are easy to install and can be fully integrated in space limited assemblies such as linear slides, valves and actuators. As a result, position sensing is now possible where there was never before space for a sensor resulting in assemblies being reduced in size. Their extremely low mass enables sudden acceleration and deceleration on highly dynamic, fast-moving equipment without adding excessive inertial load.

The features

  • Ultra-short housing
  • Low weight (0.7 g) for sudden acceleration and deceleration
  • Stainless steel housing for rugged applications
Reliable detection with NAMUR sensors in wafer processing
Download
> Solutions for the Semiconductor Industry [PDF]
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.