Additional sensor protection when the system is stopped

Additional sensor protection when the system is stopped

Additional sensor protection when the system is stopped

The solution

Protective enclosures for photoelectric sensors directly on the casting line are a sensible addition. The advantage: the sensors used do not have to withstand elevated temperature demands and are also able to handle temperature spikes should the system go down. This is because you can equip the protective housing with water cooling. Also, optional is a blower for preventing the buildup of dirt and contaminants.

The features

  • Rugged, compact IP69K housing
  • Optional with ATEX approval (Zone 22)
  • Simple and quick to install
  • Protective tubing for sensor cable available
Additional sensor protection when the system is stopped
Download
> Solutions for the steel and metallurgical industry (PDF file)
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.