Fast sensor replacement without leaks

Fast sensor replacement without leaks

Fast sensor replacement without leaks

The solution

The Balluff Rapid Replacement Module allows you to quickly and easily replace BTL magnetostrictive linear position sensors in hydraulic cylinders. Since the complete sensor unit is replaced together with the integral waveguide, the hydraulic circuit remains closed. This minimizes the risk of leaks and prevents dirt from entering the hydraulic system.

The features

  • Dimensions are identical to those of the standard rod position measurement system
  • For analog, SSI and DP/IP interfaces
Fast sensor replacement without leaks
Download
> Solutions for the steel and metallurgical industry (PDF file)
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.