Position detection at the pusher machine

Position detection at the pusher machine

Position detection at the pusher machine

The solution

Optimize the availability of your systems, reduce maintenance costs and increase the quality of your processes. Whether it's position sensing or end-of-travel detection on the pusher machine, our BES high-temperature rated inductive sensors ensure the best results in the hot zone up to 160 °C.

The features

  • Protection rating IP69K
  • Functional security, even in continuous operation
  • No additional evaluation electronics needed
Position detection at the pusher machine
Download
> Solutions for the steel and metallurgical industry (PDF file)
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.