Reliable slab position detection

Reliable slab position detection

Reliable slab position detection

The solution

Infrared temperature sensors earn their keep not only at the transition from the continuous casting line to the rolling stand. Designed for high temperatures, they also monitor – without contact – the slab transport at the reversing mill, so that the slabs can be quickly and very precisely rolled out. These sensors in the rugged M30 stainless steel housing have a multi-function display as well as an automatic display orientation and in the IO-Link version offer all the advantages of this innovative communication standard.

The features

  • Secure detection of moving, glowing hot objects
  • Simple, self-explanatory commissioning operation
  • Available with IO-Link or analog interface
Reliable slab position detection
Download
> Solutions for the steel and metallurgical industry (PDF file)
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.