Slab transport on the walking beam

Slab transport on the walking beam

Slab transport on the walking beam

The solution

Precise location monitoring and continuous guiding of rotary movements are critical when transporting slabs. BSI inclination sensors are an outstanding solution to this challenge. On the walking beam they measure the deviation from the horizontal line on an axis by up to 360° – non-contact and with the highest precision.

The features

  • Space-saving and rugged for use at –40...85 °C)
  • No mechanical coupling needed in contrast to rotary encoders
Slab transport on the walking beam
Download
> Solutions for the steel and metallurgical industry (PDF file)
Contact us
Have any questions? Please give us a call or send us an email. We look forward to hearing from you.