New Infrared Temperature Sensor from Balluff

New Infrared Temperature Sensor from Balluff

Infrared Temperature Sensor

When there is a need to detect objects with high temperatures during various processes in foundries, forging, steel plants, metal stamping, the ceramic industry or glassworks the new infrared temperature sensor from Balluff is the ideal solution. This sensor allows the non-contact monitoring of high temperatures in inaccessible or harsh environments.

Housed in a rugged M30 stainless steel housing with IP67 protection, this sensor features a multi-function display with auto-rotation. The intuitive menus aid in easy configuration and setup of the sensor. In addition, the optional IO-Link interface provides the ability to parameterize the sensor remotely with enhanced functionality to solve a wide variety of applications.

With plain text information, icons, and graphic live image, the multi-function display aids in quick and easy setup. In addition, the sensor offers the ability to teach the emission coefficient of the target onsite for accurate temperature sensing. With a wide variety of accessories, the infrared temperature sensor can solve and withstand some of the harshest automation applications. Balluff's attention to quality, superior sensor design and performance means better reliability, less down time and higher productivity.

Features of Balluff's BTS temperature sensor include:

  • Temperature range 250…1250 °C (482...2282 °F)
  • Reliably detects moving objects
  • IO-Link interface provides additional functionality
  • Available with 4...20 mA interface or discrete setpoints