Photoelectric Distance Sensor BOD 23K

Photoelectric Distance Sensor BOD 23K

BOD 23K

Precise and reliable measurement

Factory automation requires reliable and precise measurements of objects in many various applications. Robots often use distance sensors as a check to ensure they are in position when gripping a part for welding or other processes. Paper, roofing, or other continuous processes use distance sensors for loop control so that process can continue running at the proper tension or provide run time during core changes.

Balluff’s newest distance sensor utilizes time of flight technology that allows for detecting objects at longer distances with various surface characteristics. The BOD 23 sensor incorporates flexible outputs and pushbutton setup for easy integration and configuration. In addition, the IP69K rating tolerates wash-down applications in the food and beverage industry.

 

Features

  • Time-of-Flight technology
  • Analog output with two teach points
  • Laser
  • 5m range
  • Pushbutton teach

Benefits

  • Class 1 laser, no danger to operators
  • Reliable position detection independent of material or surface characteristics
  • Flexible integration with configurable outputs and easy configuration with pushbuttons
  • Precise and dependable measurement with high repeatability and good resolution

Advantages

  • < 5mm resolution
  • Class 1 Laser
  • Scalable voltage/ current analog output
  • PNP/NPN, NO/NC discrete output with window function
  • IP69K / ECOLAB certified
  • IO-Link