Photoelectric Sensor with IO-Link: BOS 18M

Photoelectric Sensor with IO-Link: BOS 18M

Added value for the standard sensor

Factory automation requires reliable and precise detection of objects in various applications with photoelectrics. Balluff has incorporated IO-Link functionality of remote teaching, diagnostics, and parametrization into the widely used 18 mm tubular housing. IO-Link functionality includes multiple switching modes for reliable detection and multiple teaching options for easier integration and better stability.

The added diagnostics provide faster troubleshooting which translates into more up time and productivity. Sensing modes include diffuse, retroreflective and through-beam. These sensors incorporate a bright red light for easy alignment. In addition, the sensors can be taught with the integral pushbutton enabling quick and easy integration.

Applications: part presence, general automation, error proofing, and assembly.

Industries: automotive, material handling, machine tool, packaging, and assembly robotics.

Features

  • Convenient configuration via IO-Link and teach-in

  • Easy alignment thanks to bright light spot

  • Active monitoring of the emitter LED

  • Extensive configuration options