BCC0EJL - BCC B324-B324-30-304-MW8434-003

Back
Images
  • {{'Datenblatt'|local}}
Price: 80.80 USD

{{'F\u00fcr individuelle Preise melden Sie sich bitte im Warenkorb an.'|local}}

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

  • Key features
    Cable
    PUR black, 0.30 m
    Connection 1
    7/8"-Female, angled, 4-pin
    Connection 2
    7/8"-Male, angled, 4-pin
    Number of conductors
    4
    Cable temperature, fixed routing
    -50...90 °C
    Cable temperature, flexible routing
    -25...90 °C
    Operating voltage Ub
    300 VDC / 300 VAC
    Rated current (40 °C)
    4.0 A
    Protection degree
    IP65/IP65
    Approval/Conformity
    cULus, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    Disposal
    PDF Download
    Product View
    0.02 MB