Start Sensors Accessories Connectivity Human Machine Interfaces Industrial Networking Machine Vision and Optical Identification Power supply RFID Safety Sensors Inductive sensors Capacitive sensors Condition Monitoring sensors Flow sensors Inclination sensors Inductive sensors Magnetically coded sensors Magnetic field sensors Magnetostrictive sensors Mechanical cam switches Photoelectric sensors Pressure sensors Temperature sensors Ultrasonic sensors Inductive standard sensors with preferred types Hygienic inductive sensors Inductive 2-wire sensors Inductive distance sensors Inductive Factor 1 sensors Inductive full-metal sensors Inductive NAMUR sensors Inductive positioning systems Inductive ring and tube sensors Inductive sensors for hazardous areas Inductive standard sensors with preferred types Magnetic-field-resistant inductive sensors Pressure-rated inductive sensors Temperature-rated inductive sensors Weld-immune inductive sensors Order code: BES02HR BES 516-324-SA8-05 Back Images {{'Datenblatt'|local}} {{'CAD-Modelle'|local}} × BES02HR - BES 516-324-SA8-05 {{'Produktbild-Download'|local}} {{'Seite drucken'|local}} Quantity scale: Price: 179.64 USD {{'F\u00fcr individuelle Preise melden Sie sich bitte im Warenkorb an.'|local}} Add to cart {{(comparelist.isProductVariantOnList('PV115855') ? 'Von Vergleichsliste entfernen' : 'Auf die Vergleichsliste')|local}} Equipment Downloads Contact {{(shortlist.isProductVariantOnList('PV115855') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Contact {{(shortlist.isProductVariantOnList('PV115855') ? 'Von Merkliste entfernen' : 'Auf die Merkliste') | local}} Downloads Our standard inductive sensors are ideal for object detection in metal areas. They are short-circuit protected and operate without contact, making them wear-free and very resistant to dirt and contamination. The sensors are available in configurations from 3 mm Ø to 80 × 80 mm square dimensions. The rugged and reliable inductive Global Sensors provide especially economical solutions. We can also delivery the broad range of these over 500 preferred types worldwide in the shortest possible time. Key features Dimension Ø 8 x 55.5 mm Style M8x1 Installation for flush mounting Range 1 mm Switching output PNP Normally open (NO) Switching frequency 2000 Hz Housing material Stainless steel (1.4034) Material sensing surface PBT Connection Cable, 5.00 m, PVC Operating voltage Ub 10...30 VDC Ambient temperature -25...100 °C IP rating IP67 Approval/Conformity CE, EAC, WEEE Downloads Data sheet PDF Download CAD models BES02HR - BES 516-324-SA8-05 MTTF Certificate PDF Download Disposal PDF Download Declaration of Conformity Konformitätserklärung / Declaration of Conformity All languages - 0.22 MB Product View Download 0.01 MB {{'Vorhandene Produkt-Sets'|local}} {{'Empfohlenes Zubehör'|local}}