BES02R7 - BES 516-324-EO-C-S4-PU-00.2

Back
Images
  • {{'Datenblatt'|local}}
Price: 138.90 USD

{{'F\u00fcr individuelle Preise melden Sie sich bitte im Warenkorb an.'|local}}

Our standard inductive sensors are ideal for object detection in metal areas. They are short-circuit protected and operate without contact, making them wear-free and very resistant to dirt and contamination. The sensors are available in configurations from 3 mm Ø to 80 × 80 mm square dimensions.
The rugged and reliable inductive Global Sensors provide especially economical solutions. We can also delivery the broad range of these over 500 preferred types worldwide in the shortest possible time.

  • Key features
    Dimension
    Ø 8 x 45 mm
    Style
    M8x1
    Installation
    for flush mounting
    Range
    1.5 mm
    Switching output
    PNP Normally open (NO)
    Switching frequency
    3000 Hz
    Housing material
    Stainless steel
    Material sensing surface
    PBT
    Connection
    Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR
    Operating voltage Ub
    10...30 VDC
    Ambient temperature
    -25...70 °C
    IP rating
    IP67
    Approval/Conformity
    cULus, CE, EAC, WEEE
  • Downloads
    Data sheet
    PDF Download
    CAD models
    BES02R7 - BES 516-324-EO-C-S4-PU-00.2
    Disposal
    PDF Download
    Product View
    0.01 MB